Text for tenders: Anti-twist guard for cable shunting rings


Anti-twist guard for cable shunting rings

For individual attachment of cable shunting rings

(DK 7111.000, DK 7111.900, DK 7112.000) to

mounting angles, mounting frames or enclosure

panels. Mounting can be achieved on a 25 mm

pitch pattern of system punchings on mounting

angles and on the 10.5 x 12.5 mm system punchings

of the 482.6 mm (19") mounting frame. It may

be variably mounted and rotated on the system

punchings in 90 increments.

Form-fit accommodation of the shunting ring into

the integral channel allows large forces to be

accommodated in all directions.



Material:

Plastic



Colour:

RAL 7035



Supply includes:

Packs of 10



Manufacturer: Rittal
Type: Anti-twist guard for cable shunting rings   DK 7111100
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
