Text for tenders: Cable bracket, 1U


Cable bracket, 1U



1 U single cable bracket for guiding cables

horizontally and vertically in the enclosure or within

the distribution level or for extending existing units

by baying by means of connecting piece. For this the

connecting piece is put between two bracket elements

and thus connects the elements by forming an

additional guide chamber between the bracket elements.

The connecting pieces needed for baying are contained

within the units. delivery scope. The single bracket

has a height of approx one height unit (44.45 mm) and

thus enables the U related cable feed of whole cable

bunches.

Each individual cable bracket can be opened

selectively and independently of the others and closed

again by means of a turning catch. It thus enables

straightforward structuring of the cabling and also

flexible change to it

Support element sheet steel, spray finished

Cable feed brackets, connecting pieces, turning

catches, plastic



Manufacturer: Rittal
Type: Cable bracket, 1U   DK 7111212
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________