Text for tenders: Cable bracket for 482.6mm (19") system punchings, 1 U


Cable bracket for 482.6mm (19") system punchings, 1 U



1 U single bracket element for horizontal cable

guiding directly on the 482.6mm (19") distribution

level. The bracket elements allow themselves to be

slid back on the 482.6mm (19") system punchings

through their open mounting holes at any time and to

be fixed with the available securing screws of the

mounting components. An extension of existing units

through baying by means of connecting piece is

possible. For this the connecting piece is put between

two bracket elements and thus connects the elements by

forming an additional guide chamber between the

bracket elements. The connecting pieces needed for

baying are contained within the units. delivery scope.

The single bracket has a height of approx one height

unit (44.45 mm) and thus enables the U related cable

feed of whole cable bunches.

Each individual cable bracket can be opened

selectively and independently of the others and closed

again by means of a turning catch. It thus enables

straightforward structuring of the cabling and also

flexible change to it

Support element sheet steel, spray finished

Cable feed brackets, connecting pieces, turning

catches, plastic



Manufacturer: Rittal
Type: Cable bracket for 482.6mm (19") system punchings, 1 U   DK 7111214
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
