Text for tenders: Cable bracket, 4 U


Cable bracket, 4 U



4 U cable bracket with 4 x 1 U single brackets for

guiding individual cables horizontally and vertically

in the enclosure or within the distribution level or

for extending existing units by baying by means of

connecting piece. For this the connecting piece is put

between two bracket elements and thus connects the

elements by forming an additional guide chamber

between the bracket elements. The connecting pieces

needed for baying are contained within the units.

delivery scope. The single bracket has a height of

approx one height unit (44.45 mm) and thus enables the

U related cable feed of whole cable bunches.

Each individual cable bracket can be opened

selectively and independently of the others and closed

again by means of a turning catch. It thus enables

straightforward structuring of the cabling and also

flexible change to it

Support element sheet steel, spray finished

Cable feed brackets, connecting pieces, turning

catches, plastic



Manufacturer: Rittal
Type: Cable bracket, 4 U   DK 7111222
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________