Text for tenders: Cable bracket for 482.6mm (19") system punchings, 4 U


Cable bracket for 482.6mm (19") system punchings, 4 U



4 U cable bracket element with 4 x 1 U single brackets

for horizontal cable guiding directly at the 482.6mm

(19") distribution level. The bracket elements allow

themselves to be slid back on the 482.6mm (19") system

punchings through their open mounting holes at any

time and to be fixed with the available securing

screws of the mounting components. An extension of

existing units through baying by means of connecting

piece is possible. For this the connecting piece is

put between two bracket elements and thus connects the

elements by forming an additional guide chamber

between the bracket elements. The connecting pieces

needed for baying are contained within the units.

delivery scope. The single bracket has a height of

approx one height unit (44.45 mm) and thus enables the

U related cable feed of whole cable bunches.

Each individual cable bracket can be opened

selectively and independently of the others and closed

again by means of a turning catch. It thus enables

straightforward structuring of the cabling and also

flexible change to it

Support element sheet steel, spray finished

Cable feed brackets, connecting pieces, turning

catches, plastic



Manufacturer: Rittal
Type: Cable bracket for 482.6mm (19") system punchings, 4 U   DK 7111224
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
