Text for tenders: Earth rail / potential equalisation rail


Earth rail / potential equalisation rail

For installing in network enclosures or wall-mounted

distribution enclosures. The E-Cu 57 earth rail has

two isolators, 20 M5 earth connections and two 25 mm

earth connections. The rail's current carrying

capacity is 30A.

Earthing rail length: 450 mm



Manufacturer: Rittal
Type: Earth rail / potential equalisation rail   DK 7113000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________