Text for tenders: 482.6 mm (19 inch) single-level component shelf,


482.6 mm (19 inch) single-level component shelf,

D: 140 mm



Load capacity: 10 kg surface load, static

Material: Sheet steel, spray finished in RAL 7035



Manufacturer: Rittal
Type: 482.6 mm (19 inch) single-level component shelf,   DK 7119140
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
