Text for tenders: Component shelf, 1 U, 535 mm static installation


Component shelf, 1 U, 535 mm static installation

(metric)



Load capacity: 10 kg surface load, static

Material: Sheet steel, spray finished in RAL 7035



Manufacturer: Rittal
Type: Component shelf, 1 U, 535 mm static installation   DK 7119155
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
