Text for tenders: Component shelf, 2 U, static installation 535 mm


Component shelf, 2 U, static installation 535 mm

(metric)



Load capacity: 25 kg surface load, static

Material: Sheet steel, spray finished in RAL 7035



Manufacturer: Rittal
Type: Component shelf, 2 U, static installation 535 mm   DK 7119255
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
