Text for tenders: Component shelf, 2 U, static, 400 mm deep


Component shelf, 2 U, static, 400 mm deep



Load capacity: 25 kg surface load, static

Material: Sheet steel, spray finished in RAL 7035

Dimensions (W x H x D): 483 mm x 88 mm x 400 mm



Manufacturer: Rittal
Type: Component shelf, 2 U, static, 400 mm deep   DK 7119400
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
