Text for tenders: 482.6 mm (19") pull-out frame, 18 U


482.6 mm (19") pull-out frame, 18 U



18 U that can be utilised for accommodating

482.6 mm (19") modules in 800 mm deep

network enclosures. The triple folded support section

is fitted with front IEC slots for accommodating

482.6 mm (19") modules and has 25 mm DIN

pitch pattern rectangular and round holes in the sides.

A second mounting level enables cable clamp rails to be

fitted in order to ensure system compatible cable

routing and clamping, even with extended frames.

100 mm clearance from the inside edge of the door and

the depth can be adjusted up to 225 mm using the

installation kit's 25 mm DIN pitch pattern. Pull-out

frame can be closed and pulled out by 500 mm using

cams. The upper and lower panels can be removed in

order to ensure system compatible data cable routing

and clamping in the rear part of the enclosure. 50 kg

load bearing capability.

Version: Sheet steel

Paint finish: RAL 7035

Height: 903 mm, 18 U

For enclosure dimensions: W: 600 and 800 mm D: 800 mm



Manufacturer: Rittal
Type: 482.6 mm (19") pull-out frame, 18 U   DK 7125035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
