Text for tenders: Depth stays for TC mounting angles


Depth stays for TC mounting angles



For infinitely variable adjustment of metric (535 mm)

or 482.6 mm (19.) mounting angles across the entire

enclosure depth, or for attachment of a second metric

or 482.6 mm (19.) level at the rear.

Material: Sheet steel, zinc-plated, passivated

For 600 mm deep enclosures



Manufacturer: Rittal
Type: Depth stays for TC mounting angles   DK 7129000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
