Text for tenders: 482.6 mm (19") cable entry panel, 1 U


482.6 mm (19") cable entry panel, 1 U



482.6 mm (19") cable entry panel, 1 U; the cables are

fed in through the cutout (410 x 18 mm). The cutout

also has an edge protector and a brush insert that

protects against dust

Material: Sheet steel

Colour: RAL 7035



Manufacturer: Rittal
Type: 482.6 mm (19") cable entry panel, 1 U   DK 7140535
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
