Text for tenders: Component shelves for 482.6 mm (19") attachment levels


Component shelves for 482.6 mm (19") attachment levels



Component shelf, W x D: 409 x 400 mm, made from 1.5 mm

steel sheet, for network enclosures with two 482.6 mm

(19") attachment levels.

The component shelf has slots for preventing heat

accumulation and can be loaded up to a maximum of 50

kg. The component shelf is fitted on U-pitch pattern

mounting angles and the height can be adjusted linearly

as per the U-pitch pattern, using the T-slot mounting

angles

Material: Sheet steel

Paint finish: RAL 7035.

W x D dimensions: 409 x 400 mm



Manufacturer: Rittal
Type: Component shelves for 482.6 mm (19") attachment levels   DK 7144035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
