Text for tenders: 482.6 mm (19 inch) heavy duty component shelf,


482.6 mm (19 inch) heavy duty component shelf,

max. 100 kg, D: 500 mm



Load capacity: 100 kg surface load, static

Material: Sheet steel, spray finished in RAL 7035



Manufacturer: Rittal
Type: 482.6 mm (19 inch) heavy duty component shelf,   DK 7145535
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
