Text for tenders: Slotted component shelf, RAL 9005, D = 600 mm


Slotted component shelf, RAL 9005, D = 600 mm



Component shelf width: 409 mm

Component shelf depth: 600 mm

Distance between levels (X) mm: 448/548/598



Also required are: Adaptor for L-shaped TS mounting

angles.

Variable depth installation kit, for installing on

mounting frames and L-shaped mounting angles.



Manufacturer: Rittal
Type: Slotted component shelf, RAL 9005, D = 600 mm   DK 7145605
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
