Text for tenders: Component shelf for 482.6 mm (19")attachment levels


Component shelf for 482.6 mm (19")attachment levels



Component shelf made from 1.5 mm steel sheet for

network enclosures with two 482.6 mm (19") attachment

levels. The component shelf has slots for preventing

heat accumulation and can be loaded up to a maximum of

50 kg. The component shelf is fitted on U-pitch pattern

mounting angles and the height can be adjusted linearly

as per the U-pitch pattern, using the T-slot mounting

angles

Material: Sheet steel

Paint finish: RAL 7035

W x D dimensions:  409 x 600 mm



Manufacturer: Rittal
Type: Component shelf for 482.6 mm (19")attachment levels   DK 7145635
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
