Text for tenders: Side parts for static installation, RAL 7035


Side parts for static installation, RAL 7035



For component shelves DK 7143035

Load capacity: Max. static surface load: 30 kg

Material: Sheet steel, spray finished in RAL 7035

Dimensions (W x H x D): 400 mm x 133 mm x 400 mm



Manufacturer: Rittal
Type: Side parts for static installation, RAL 7035   DK 7147035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
