Text for tenders: Component shelves for 482.6 mm (19") attachment level


Component shelves for 482.6 mm (19") attachment level



Component shelves, W x D: 390 x 300 mm; made from 1.5

mm steel sheet, for network enclosures with one 482.6

mm (19") attachment level.

The component shelf has slots for preventing heat

accumulation and can be loaded up to a maximum of 25

kg. The component shelf is fitted on U-pitch pattern

mounting angles and the height can be adjusted linearly

as per the U-pitch pattern, using the T-slot mounting

angles

Material: Sheet steel

Paint finish: RAL 7035

W x D dimensions: 390 x 300 mm



Manufacturer: Rittal
Type: Component shelves for 482.6 mm (19") attachment level   DK 7148035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
