Text for tenders: 482.6 mm (19") cable routing channel, 3 U


482.6 mm (19") cable routing channel, 3 U



482.6 mm (19") cable routing channel, 3 U

For holding the patch cable. The cable is held in a

steel sheet tray. Two shunting rings are also used for

strain relief and to ensure that the cables are routed

tidily.

Material: Sheet steel

Colour: RAL 7035



Manufacturer: Rittal
Type: 482.6 mm (19") cable routing channel, 3 U   DK 7149035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
