Text for tenders: 482.6 mm (19") cable routing channel, 1 U


482.6 mm (19") cable routing channel, 1 U



For holding and routing the shunting and patch cables

beneath a patch panel. The cable is fed out from a

steel sheet tray and can be routed onwards to the left

or right.

Material: Sheet steel

Colour: RAL 7035



Manufacturer: Rittal
Type: 482.6 mm (19") cable routing channel, 1 U   DK 7149135
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
