Text for tenders: 482.6 mm (19") cable entry panel, 2 U


482.6 mm (19") cable entry panel, 2 U



482.6 mm (19") cable entry panel, 2 U

The cable is fed through a cutout (410 x 40 mm).

The cutout also has an edge protector and a

brush insert that protects against dust.

Material: Sheet steel

Colour: RAL 7035



Manufacturer: Rittal
Type: 482.6 mm (19") cable entry panel, 2 U   DK 7150535
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
