Text for tenders: Blanking panel 482.6 mm (19"), 1 U,


Blanking panel 482.6 mm (19"), 1 U,

toolless attachment



Blanking panel 482.6mm (19") 1 U with snap in

attachment for toolless attachment through simple snap

mounting on the 482.6mm (19") system punchings of the

mounting level.

Used as an extension cover or for securing a targeted

air distribution in part equipped enclosures.

Installation height: 44 mm, 1 U

Version: Plastic

Colour: RAL 7035



Manufacturer: Rittal
Type: Blanking panel 482.6 mm (19"), 1 U,   DK 7151110
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
