Text for tenders: Air baffle plate for TS


Air baffle plate for TS

Targeted air routing to the components. Avoids

unused air bridges between the warm and cold

aisle. Boosts energy efficiency at the same cooling

output.

Mounted all-round on the 482.6 mm (19") installation

between the 482.6 mm (19") mounting frame

and modular LCP, LCP Plus, side panel or partition.

The width-variable air baffle plates may be

individually adapted to suit the requirements.



For TS WxH 600 x 2000 mm

Material:

Air baffle plates: Sheet steel, spray-finished,

RAL 7035

Surface finish: Powder-coated in RAL 7035



Supply includes:

2 side air baffle plates, width-variable

1 air baffle plate at the top, horizontal



Manufacturer: Rittal
Type: Air baffle plate for TS   DK 7151206
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
