Text for tenders: Air baffle plate for TS


Air baffle plate for TS

Targeted air routing to the components. Avoids

unused air bridges between the warm and cold

aisle. Boosts energy efficiency at the same cooling

output.

Mounted all-round on the 482.6 mm (19") installation

between the 482.6 mm (19") mounting frame

and modular LCP, LCP Plus, side panel or partition.

The width-variable air baffle plates may be

individually adapted to suit the requirements.

In the variant for 800 mm wide enclosures, vertical

482.6 mm (19") mounting holes of 3 x 1 U are

additionally integrated, which may be used for

configuration with additional components. Cable

glands with stepped collars distributed across the

height facilitate shielded cable routing between

the front and rear chamber.

In the delivered state, these openings are each

covered with a 1 U blanking panel with snap-in

fastening.



For TS WxH 800 x 2000 mm

Material:

Air baffle plates: Sheet steel, spray-finished,

RAL 7035

Stepped collar: Plastic, to UL 94-V0

Blanking panel: Plastic to UL 94-V0, RAL 7035

Surface finish: Powder-coated RAL 7035

Supply includes:

2 side air baffle plates, width-variable,

1 air baffle plate at the top, horizontal,

blanking panel and stepped collar.



Manufacturer: Rittal
Type: Air baffle plate for TS   DK 7151208
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
