Text for tenders: Mounting panel 482.6 mm (19 inch), 2 U


Mounting panel 482.6 mm (19 inch), 2 U

For fast integration of smaller mounting units

within the 482.6 mm (19 inch) level, such as potential

equalisation rails, distributor boxes, small

electrical components etc.

Simple screw-fastening of the components to the

integral 25 mm system punchings.



Material:

Sheet steel, zinc-plated, passivated



Supply includes:

Packs of 1

Assembly parts.



Manufacturer: Rittal
Type: Mounting panel 482.6 mm (19 inch), 2 U   DK 7151300
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________