Text for tenders: Air block panel, vertical for DK-TS


Air block panel, vertical for DK-TS

Air baffle system for targeted, efficient air

diversion of inlet and outlet air for equipment

with side horizontal ventilation, such as switches.

The cold air flowing in from below is diverted

sideways through the air block panel fitted above the

switches. This helps to largely avoid the mixing of

cold and hot air, and reduce the quantity of cold

air required.



Adjustability:

In the depth 490 . 770 mm

Between 482.6 mm (19 inch) level and door

94 - 165 mm



Material:

Sheet steel, zinc-plated, passivated



Supply includes:

1 set

Assembly parts.



Manufacturer: Rittal
Type: Air block panel, vertical for DK-TS   DK 7151400
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________