Text for tenders: 482.6 mm (19") blanking panel, 6 U


482.6 mm (19") blanking panel, 6 U

Used as an extension cover or for fitting separately.

Installation height: 266 mm, 6 U

Version: Steel sheet

Spray-finish: RAL 7035

Dimensions (W x H x D): 483 mm x 266 mm x 23 mm



Manufacturer: Rittal
Type: 482.6 mm (19") blanking panel, 6 U   DK 7156035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
