Text for tenders: 482.6 mm (19") blanking panel, 1.5 U


482.6 mm (19") blanking panel, 1.5 U



Used as an extension cover or for fitting separately.

Installation height: 66 mm, 1.5 U

Version: Steel sheet

Spray-finish: RAL 7032

Dimensions (W x H x D): 483 mm x 66 mm x 23 mm



Packs of 2



Manufacturer: Rittal
Type: 482.6 mm (19") blanking panel, 1.5 U   DK 7157000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
