Text for tenders: 482.6 mm (19") blanking panel, 1.5 U


482.6 mm (19") blanking panel, 1.5 U



Used as an extension cover or for individual

population.

Installation height: 66 mm, 1.5 U

Version: Sheet steel

Paint finish: RAL 7035



Manufacturer: Rittal
Type: 482.6 mm (19") blanking panel, 1.5 U   DK 7157035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
