Text for tenders: Cable management panel, 482.6 mm (19"), 2 U


Cable management panel, 482.6 mm (19"), 2 U



482.6 mm (19") cable management panel, 2 U, with cable

routing chamber for horizontal patch cable management.

There are cutouts in the upper section of the cable

management panel and there is also a cutout fitted with

a brush strip in the rear section of the cable

management panel. A flap with quick-release fasteners

enables the patch cable to be accessed from the front.

Material: Sheet steel

Colour: RAL 7035



Manufacturer: Rittal
Type: Cable management panel, 482.6 mm (19"), 2 U   DK 7158035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
