Text for tenders: Cable management panel, 482.6 mm (19"), 1 U


Cable management panel, 482.6 mm (19"), 1 U



482.6 mm (19") cable management panel, 1 U, with cable

shunting rings

For horizontal patch cable management with five cable

retainer rings.

Material: Patch panels: sheet steel

Ring: Polyamide

Colour: RAL 7035



Manufacturer: Rittal
Type: Cable management panel, 482.6 mm (19"), 1 U   DK 7159035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
