Text for tenders: Telescopic slides for 600 mm deep base unit


Telescopic slides for 600 mm deep base unit



The telescopic are installed inbetween the

installation kit and the 600 mm deep component shelf.

The telescopic slides can hold a load up to a maximum

of 50 kg and have double locks.

Material: Sheet steel, zinc-plated, passivated

For use with component shelf depths of: 600 mm



Manufacturer: Rittal
Type: Telescopic slides for 600 mm deep base unit   DK 7161000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
