Text for tenders: Telescopic slides D: 700 mm


Telescopic slides D: 700 mm

Two versions: max. load when fully extended: 50 kg The

fixed component shelf can easily be upgraded to a fully

extendible unit later on. In this case the existing

fastening bolts or mounting rails are replaced by the

telescopic rails and fitted to the component shelf.s

installation kit.

For use with 700 mm deep component shelves

Material: Sheet steel, zinc-plated, passivated



Manufacturer: Rittal
Type: Telescopic slides D: 700 mm   DK 7161700
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
