Text for tenders: Component shelves for 600 mm wide network enclosures


Component shelves for 600 mm wide network enclosures



Component shelves, W x D: 471 x 400 mm; made from 1.5

mm sheet steel, for 600 mm wide network enclosures.

The component shelf has slots for preventing heat

accumulation and can be loaded up to a maximum of 50

kg. The height of the fitted component shelves can be

adjusted using the 25 mm pitch pattern in network

enclosures with a DIN pitch pattern but is infinitely

adjustable in network enclosures with aluminium frames.

Material: sheet steel

Paint finish: RAL 7035.

W x D dimensions: 471 x 400 mm



Manufacturer: Rittal
Type: Component shelves for 600 mm wide network enclosures   DK 7164035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
