Text for tenders: Fibre-optic splicing box for 482.6 mm (19")


Fibre-optic splicing box for 482.6 mm (19")

installation, 1 U



The 482.6 mm (19") splicing box is designed to

accommodate splicing cassettes and can be

installed in any network distributor with 482.6 mm

(19") accommodation and used as a fibre-optic

termination or distributor. The telescopic pull-out

provides optimum access to the splicing cassettes

and cable clamp. The variable cassette fixture

permits twist-proof installation of all standard

splicing cassettes. The security lock fitted at the

front protects against unauthorised access. The

rear section of the splicing box is completely open

for cable entry; a rubber cable clamp strip provides

protection against dust. The fibre-optic

cables can be secured with cable ties or cable

clamps; two strain relief clips and cable routing

clips for the fibre stock provide a solution to suit

any fibre-optic wiring system.

Version: sheet steel

Paint finish: RAL 7035.



Manufacturer: Rittal
Type: Fibre-optic splicing box for 482.6 mm (19")   DK 7170535
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
