Text for tenders: 482.6 mm (19") patch-panel, 9 U


482.6 mm (19") patch-panel, 9 U



482.6 mm (19") patch-panel, 9 U

For IBM cabling system; for installing 64 data plugs

(IBM 8310574) with earthing rings, zinc-plated,

passivated and each having 1 earthing screw. Zinc

plated spring clips, chrome plated for making contact

with the cable screen in compliance with the number of

plug cut-outs. The earthing ring can be fitted as per

the 25 mm DIN pitch pattern.

The cable outlets from the IBM plugs should be fitted

vertically or horizontally so that they go to the left

or right from the centre.

Version: sheet steel

Paint finish: RAL 7035



Manufacturer: Rittal
Type: 482.6 mm (19") patch-panel, 9 U   DK 7182035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
