Text for tenders: Utility table for location in 482.6 mm (19") levels


Utility table for location in 482.6 mm (19") levels



The utility table can be hung inbetween 482.6 mm (19")

levels or on the 482.6 mm (19") T-slot mounting angles

using the accompanying adaptor and does not require any

assembly work. The utility table's worktop is 450 x 295

mm.

Material: sheet steel

Colour: RAL 7035



Manufacturer: Rittal
Type: Utility table for location in 482.6 mm (19") levels   DK 7183100
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
