Text for tenders: Component shelves with telescopic extension, RAL 7035


Component shelves with telescopic extension, RAL 7035

Shelves with handles and telescopic slides

Dimensions (W x D): 220 mm x 500 mm

Material: Sheet steel, RAL 7035



Manufacturer: Rittal
Type: Component shelves with telescopic extension, RAL 7035   DK 7183205
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
