Text for tenders: Component shelf for 800 mm wide network enclosures


Component shelf for 800 mm wide network enclosures



Component shelf made from 1.5 mm sheet steel for use in

800 mm wide network enclosures. The component shelf has

slots for preventing heat accumulation and can be

loaded up to a maximum of 50 kg. The height of the

fitted component shelves can be adjusted using the 25

mm pitch pattern in network enclosures with a DIN pitch

pattern but is infinitely adjustable in network

enclosures with aluminium frames.

Material: sheet steel

Surface finish: RAL 7035.

Dimensions: W x D: 671 x 400 mm



Manufacturer: Rittal
Type: Component shelf for 800 mm wide network enclosures   DK 7184035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
