Text for tenders: Component shelves for 800 mm wide network enclosures


Component shelves for 800 mm wide network enclosures



Component shelves made from 1.5 mm sheet steel for use

in 800 mm wide network enclosures. The component shelf

has slots for preventing heat accumulation and can be

loaded up to a maximum of 50 kg. The height of the

fitted component shelves can be adjusted using the 25

mm pitch pattern in network enclosures with a DIN pitch

pattern but is infinitely adjustable in network

enclosures with aluminium frames.



Dimensions (W x D): 671 mm x 700 mm

Material: Sheet steel, RAL 7035



Manufacturer: Rittal
Type: Component shelves for 800 mm wide network enclosures   DK 7186735
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
