Text for tenders: Rittal Power Control Unit (PCU) 1 U,


Rittal Power Control Unit (PCU) 1 U,

8-way, individually switchable

The 1 U Power Control Unit (PCU) socket strip has 8

IEC320 C13 plug locations. It can be fitted to the

enclosure frame (0 U) or in the 19 inch profile (1 U).



Socket strip operated without CMC-TC:

Usable functions are current display, circuit display,

and automatic selective activation. For stand-alone

operation without CMC-TC a separate power pack

(7201.210) and the corresponding connection cables

(7856.025 to .026) are required. Up to 4 socket strips

can be operated with one power pack.



Socket strip operated with CMC-TC:

Usable functions are current display, automatic

selective activation, via the CMC-TC in the network:

separate activation of the 8 current outputs via HHTP

and SNMP, current limit-value monitoring, and

time-delayed activation of the individual current

outputs. There is no separate power pack required.

Up to 4 x 4 socket strips can be connected to one

Processing Unit (7320.100).





Functions:



- 2-digit local LED 7-segment current display

- Min./Max. limit value adjustable

- Measuring and monitoring of current per PCU

(measuring range 0-16 A)

- Alarm message by flashing segment display

- Monitoring of thermal release

- PCU can be combined via bus system, this allows

selective activation

- Remote administration of power supply, remote

alteration and monitoring of limit values, SNMP trap

message in case of alarm



Material:,,Aluminium chassis with plastic cover





Supply includes:



- 1 socket strip PCU 1 U (max. 16 A per socket strip)

- 16 A thermal miniature circuit breaker

- 1 bus cable

- 1 supply cable 24 V DC

- 1 adaptor for power pack 24 V DC

- 1 connector plug for power supply



Manufacturer: Rittal
Type: Rittal Power Control Unit (PCU) 1 U,   DK 7200001
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
