Text for tenders: Connection cable for power pack with IEC 320 IEC socket,,,,,,,,


Connection cable for power pack with IEC 320 IEC socket,,,,,,,,

DK 7200.210



Country-specific designs: Germany, France, Belgium

Voltage: 230 V



The connection cable 230 V with earthing-pin plug and IEC connector is

used to connect to:

- CMC-TC master

- 24 V power pack for Processing Unit II

- Active fan unit for TE

- Climate unit (connected fan)

- Voltage monitor

- Voltage expansion unit



Manufacturer: Rittal
Type: Connection cable for power pack with IEC 320 IEC socket,,,,,,,,   DK 7200210
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
