Text for tenders: C19/D version connection cable: 230 V


C19/D version connection cable: 230 V



With earthing pin and C19 plug

3-pin with IEC cable connector

With CEE22 contact protection as per IEC 320.

Cable length: 2.5 m



Manufacturer: Rittal
Type: C19/D version connection cable: 230 V   DK 7200216
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
