Text for tenders: Ergoform-S with electromagnetic lock


Ergoform-S with electromagnetic lock

CMC-controlled, electromagnetic lock unit.

With push-button insert

may be exchanged for semi-cylinder 40 or 45 mm

(to DIN 18 254). With reed contact for monitoring the

handle and lock unit for access control.



Technical specifications:

Operating voltage 24V DC

Power consumption max. 100 mA.

Colour: RAL 7035

Connection cable: 5 m 4 x 0.25 mm2



Manufacturer: Rittal
Type: Ergoform-S with electromagnetic lock   DK 7200350
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
