Text for tenders: CMC extension unit for 3 mains voltages


CMC extension unit for 3 mains voltages

Extension unit for 3 phase-independent AC voltages.

Optocouplers are used for decoupling. It is possible to

set minimum and maximum limit values. In case of

out-of-limit condition alarm is given at the CMC base

unit. In addition, an alarm text is sent via SNMP.

Individual parameterisation should be carried out by

means of the enclosed software.



Technical specifications:

Monitored rated voltage: 115-230 Volt AC

Rated voltage: 24 Volt DC

Rated current: 140mA

Interface: IC, Power- IC (RJ12)



Manufacturer: Rittal
Type: CMC extension unit for 3 mains voltages    7200520
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
