Text for tenders: CMC Socket strip ,,,,,,,,,,,,,,,,


CMC Socket strip ,,,,,,,,,,,,,,,,



With integrated:

- Interference suppressor filter

- Overvoltage protection

- Signal contact



In case of occurring malfunctions due to overvoltage

the connected active network components are protected.

By means of the relay signal contact the undervoltage

and malfunction due to overvoltage can be signalled via

the CMC-TC in the network (SNMP Trap). Operational

readiness is indicated by a green light in the strip.

Another protection device is the interference filter

which as a passive element protects the high-quality

equipment.



Technical specifications:



Number of sockets: 9 pcs.

Length of strip: 650 mm

Rated voltage: 230 V AC, 50/60 Hz

Rated current: 16 A

Relay alarm output: RJ 10 jack

Relay load capacity: 50 Volt DC 100 mA



Technical specifications overvoltage protection:

Arrester of utilization category: D

Surge current resistance per conductor: 2.5 kA

Maximum surge strength: 8kA



Manufacturer: Rittal
Type: CMC Socket strip ,,,,,,,,,,,,,,,,    7200630
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
