Text for tenders: TS 8 security handle


TS 8 security handle



The security handle can be fitted to all TS 8

enclosures instead of the normal handle system. The

system is distinguished by a flexible access option.

The 3 x number code ensures that the enclosure can be

accessed without needing a key. The code can be reset

when the door is open. The code can only be reset if

the original code is known and this ensures that it is

impossible to change the code inadvertently.

The master key function is an alternative access

option. The handle can be used to open the door,

irrespective of the number code, via the semi-cylinder.

It can be used with 40 or 45 mm semi-cylinders as per

DIN 18 254.

The simple retrofitted installation makes the handle

optimally suited for use with ISP and ASP applications.



Manufacturer: Rittal
Type: TS 8 security handle   DK 7200800
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
