Text for tenders: Ergoform-S security handle


Ergoform-S security handle



The security handle is suitable for use with FR, QR, PS

& TC enclosures and can be fitted instead of the normal

handle system.

The system is distinguished by a flexible access

option.

The 3 x number code ensures that the enclosure can be

accessed without needing a key.

The code can be reset when the door is open.

The code can only be reset if the original code is

known and this ensures that it is impossible to change

the code inadvertently. The master key function is an

alternative access option.

The handle can be used to open the door, irrespective

of the number code, via the semi-cylinder.It can be

used with 40 or 45 mm semi-cylinders as per DIN 18 254.

The simple retrofitted installation makes the handle

optimally suited for use with ISP and ASP applications.



Manufacturer: Rittal
Type: Ergoform-S security handle   DK 7200810
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
