Text for tenders: 240 V AC / 24 V DC power packs for stand-alone


240 V AC / 24 V DC power packs for stand-alone

applications



For supplying voltage to the active PSM.

Two versions of the 24V power pack are available, one

as a German type plug-in power pack and the other as an

international version with an IEC socket. A country

specific connection cable is also required to go with

the IEC socket version. Both versions of the power pack

supply a stabilised 24 V DC output voltage and they

have been optimised for stand-alone applications.



Primary side: 100 V - 240V 10% 50/60 Hz AC,

IEC input

Secondary side: 24V DC, output cable 1.65 m

Short-circuit proof, protective insulation.



Manufacturer: Rittal
Type: 240 V AC / 24 V DC power packs for stand-alone   DK 7201210
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
